IESNA:LM-63-2002
[TEST]P942440
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-950-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24028
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2191.8 2178.1 2149.4 2124.4 2118.2 2120.6 2128.1 2141.9 2154.4 2158.1
2159.4 2178.1 2216.8 2280.5 2386.7 2536.5 2718.9 2938.7 3219.7 3554.4
3934.1 4398.7 4961.9 5602.6 6292 7032.6 7743.2 8074.2 7589.6 5864.9
3191 900.5 276 163.6 93.7 38.7 0
2191.8 2184.3 2154.4 2129.4 2123.1 2124.4 2131.9 2145.6 2156.9 2160.6
2163.1 2183.1 2220.6 2288 2391.7 2542.8 2727.6 2948.7 3237.2 3571.9
3964 4442.4 5028.1 5655.1 6357 7116.3 7811.9 8111.7 7513.4 5733.7
3042.3 844.3 267.3 149.9 87.4 35 0
2191.8 2181.8 2153.1 2126.9 2115.7 2116.9 2120.6 2128.1 2133.1 2138.1
2145.6 2166.9 2206.8 2270.5 2375.4 2514.1 2691.4 2901.2 3172.2 3503.2
3916.6 4433.6 5040.6 5715 6414.4 7156.3 7856.9 8221.6 7778.2 6193.3
3676.8 1356.3 362.2 179.8 106.2 41.2 0
2191.8 2176.9 2149.4 2120.6 2105.7 2101.9 2104.4 2105.7 2105.7 2114.4
2126.9 2150.6 2190.6 2253 2343 2475.3 2651.4 2866.2 3137.3 3467
3914.1 4448.6 5130.5 5898.6 6685.4 7457.2 8177.9 8585 8360.2 7188.7
4935.7 2387.9 719.4 262.3 127.4 40 0
2191.8 2176.9 2150.6 2120.6 2101.9 2098.2 2100.7 2100.7 2100.7 2110.7
2133.1 2154.4 2188.1 2241.8 2323 2445.4 2622.7 2843.8 3116 3463.2
3921.6 4532.3 5320.4 6253.3 7212.5 8071.7 8764.9 9204.5 9256.9 8657.4
6904 4152.6 1763.5 449.6 151.1 35 0
2191.8 2173.1 2146.9 2116.9 2096.9 2093.2 2096.9 2101.9 2101.9 2111.9
2135.6 2153.1 2179.3 2236.8 2323 2445.4 2617.7 2843.8 3121 3487
3965.3 4622.2 5503.9 6579.3 7670.8 8618.7 9313.1 9830.2 10147.4 9945.1
8620 6052.2 2898.7 910.5 193.6 45 0
2191.8 2176.9 2149.4 2118.2 2098.2 2093.2 2095.7 2100.7 2100.7 2110.7
2133.1 2156.9 2190.6 2245.5 2330.5 2455.4 2630.2 2850 3124.8 3472
3930.3 4542.3 5334.1 6253.3 7202.5 8080.4 8804.8 9309.4 9376.8 8717.4
7062.6 4312.5 1694.8 437.1 126.1 33.7 0
2191.8 2179.3 2153.1 2121.9 2101.9 2096.9 2100.7 2104.4 2108.2 2118.2
2134.4 2160.6 2203.1 2266.8 2357.9 2484.1 2662.7 2880 3151 3490.7
3940.3 4507.3 5193 5941.1 6706.6 7479.7 8212.8 8623.7 8342.7 7244.9
5076.8 2440.4 728.1 273.5 129.9 40 0
2191.8 2183.1 2155.6 2125.6 2109.4 2106.9 2111.9 2121.9 2130.6 2139.4
2150.6 2173.1 2216.8 2285.5 2387.9 2529 2705.1 2918.7 3186 3509.4
3919.1 4427.4 5023.1 5673.8 6353.2 7087.6 7809.4 8172.9 7790.7 6479.3
4093.9 1608.6 460.8 219.8 117.4 47.5 0
2191.8 2185.6 2156.9 2126.9 2113.2 2111.9 2120.6 2138.1 2153.1 2161.9
2170.6 2193.1 2234.3 2304.2 2411.6 2562.8 2747.6 2971.2 3245.9 3578.1
3962.8 4441.1 4991.9 5610.1 6267 6995.1 7688.3 7960.6 7446 5780
3167.2 954.2 291 147.4 78.7 31.2 0
2191.8 2184.3 2156.9 2126.9 2113.2 2113.2 2121.9 2138.1 2154.4 2161.9
2169.4 2188.1 2230.6 2296.7 2402.9 2550.3 2733.9 2967.4 3243.4 3558.1
3936.6 4394.9 4943.2 5565.1 6192.1 6920.2 7628.3 7963.1 7528.4 5953.6
3373.3 1060.3 307.2 159.9 82.4 28.7 0
